Solar manufactures 10 families of centrifugal gas compressors - the most extensive line in the industry. Solar ®Compressors are compliant with API 617 to ensure rugged and reliable operation. Depending on the model, the compressors have from 1-12 stages to handle a variety of inlet flows and pressure ratios. Compressor sets with a single Solar compressor can produce ratios of over 5:1 while multiple, tandem-mounted compressors can produce pressure ratios approaching 40:1. The modular component design simplifies restaging Solar's centrifugal compressors to meet changing field conditions.
 
ISO Performance/Specifications

Model   Stages Pressure Rating - kPag Max Flow - m3/min Max Head - kJ/kg
C16 1-10 24 130 62 209
C33 1-12 18 620 269 257
C40
C40M: 1-6
 
C40M: 17 235 C40M: 269 C40M: 239
C40P: 1-2 C40P: 11 030 C40P: 311 C40P: 108
C41
C41: 1-10
 
C41: 15 515 & 25 855 C41: 510 C41: 269
C41DSP: 1-10 C41DSP: 25 855 C41DSP: 510 C41DSP: 269
C45 1-2 11 030 481 108
C50 1-5 10 350 566 239
C51 C51: 1-10 C51: 20 685 C51: 708 C51: 269
C51D: 1-10 C51D: 20 685 C51D: 623 C51D: 269
C61 1-10 20 685 991 269
C65 1-2 11 030 680 108
C85 1-2 11 030 1274 108