< Back

Solar's C33 family of gas compressors is intended for use in gas gathering, recompression, injection/withdrawal and certain high-pressure pipeline applications. The C33 compressors are designed for single-body and tandem applications with the Saturn® 20, Centaur® 40, Centaur 50, Taurus™ 60, Taurus 70, Mars® 90, Mars 100 and Titan™ 130 gas turbines. C33 gas compressors have the latest state-of-the-art technology combined with the experience and reliability that comes with building and installing over 5000 compressors. These compressors are designed in compliance with API 617, a requirement for the severe environments and operating conditions this equipment may encounter.

C16 gas compressors have the latest state-of-the-art technology combined with the experience and reliability that comes with building and installing over 5000 compressors. These compressors are designed in compliance with API 617, a requirement for the severe environments and operating conditions this equipment may encounter.

ISO Performance/Specifications

Units:
Stages 1-12 1-12
Maximum Casing Pressure 2700 psig 18 620 kPag
Maximum Flow 9500 acfm 269 m3 /min
Maximum Total Head 86,000 ft-lbf/lbm 257 kJ/kg
Efficiency - % >80% isentropic >80% isentropic
Maximum Speed 18,620 rpm 18 620 rpm
Maximum Torque 66,000 lbr-in 7457 Nm