< Back

Solar’s C40 family of gas compressors are designed for applications with the Centaur® 40, Centaur 50, Taurus™ 60, Taurus 70, Mars® 90, Mars 100 and Titan™ 130 gas turbines. These compressors combine high efficiency and wide flow range with a robust design and ease of restaging.

C40 gas compressors have the latest state-of-the-art technology combined with the experience and reliability that comes with building and installing over 5000 compressors. These compressors are designed in compliance with API 617, a requirement for the severe environments and operating conditions this equipment may encounter.

ISO Performance/Specifications

Units:
Stages 1-2 1-2
Maximum Casing Pressure 1600 psig 11 030 kPag
Maximum Flow 11,000 acfm 311 m3 /min
Maximum Total Head 36,000 ft-lbf/lbm 108 kJ/kg
Efficiency - % >86% isentropic >86% isentropic
Maximum Speed 15,500 rpm 15 500 rpm
Maximum Torque 66,000 lbr-in 7457 Nm