< Back

The C41 family of Solar®gas compressors is designed for applications with the Centaur® 40, Centaur 50, Taurus™ 60, Taurus 70, Mars® 90, Mars 100, Titan™ 130 and Titan 250 gas turbines. These compressors combine high efficiency and wide flow range with a robust design and ease of restaging.

C41 gas compressors have the latest state-of-the-art technology combined with the experience and reliability that comes with building and installing over 5000 compressors. These compressors are designed in compliance with API 617, a requirement for the severe environments and operating conditions this equipment may encounter.

ISO Performance/Specifications

Units:
Stages 1-10 1-10
Maximum Casing Pressure 3750 psig 15 515 & 25 855 kPag
Maximum Flow 18,000 acfm 510 m3 /min
Maximum Total Head 90,000 ft-lbf/lbm 269 kJ/kg
Efficiency - % >85% isentropic >85% isentropic
Maximum Speed 14,300 rpm 14 300 rpm
Maximum Torque 185,500 lbr-in 20 960 Nm