< Back

Solar's C50 family of gas compressors are designed for applications with the Centaur® 40, Centaur 50, Taurus™ 60, Taurus 70, Mars® 90, Mars 100 and Titan™ 130 gas turbines. These compressors combine high efficiency and wide flow range with a robust design and ease of restaging.

C50 gas compressors have the latest state-of-the-art technology combined with the experience and reliability that comes with building and installing over 5000 compressors. These compressors are designed in compliance with API 617, a requirement for the severe environments and operating conditions this equipment may encounter.

ISO Performance/Specifications

Units:
Stages 1-5 1-5
Maximum Casing Pressure 1500 psig 10 350 kPag
Maximum Flow 20,000 acfm 566 m3 /min
Maximum Total Head 80,000 ft-lbf/lbm 239 kJ/kg
Efficiency - % >80% isentropic >80% isentropic
Maximum Speed 12,500 rpm 12 500 rpm
Maximum Torque 161,000 lbr-in 18 190 Nm