< Back

Solar® C51 gas compressors are designed for applications with the Taurus™ 60, Taurus 70, Mars® 90, Mars 100, Titan™ 130 and Titan 250 gas turbines. These compressors combine high efficiency and wide flow range with a robust design and ease of restaging.

The C51 gas compressor and the C51 dual compartment gas compressor with intercooling have the latest state-of-the-art technology combined with the experience and reliability that comes with building and installing over 5000 compressors. These compressors are designed in compliance with API 617, a requirement for the severe environments and operating conditions this equipment may encounter.

ISO Performance/Specifications

Units:
Stages 1-10 1-10
Maximum Casing Pressure 3000 psig 20 685 kPag
Maximum Flow 22,000 acfm 623 m3 /min
Maximum Total Head 90,000 ft-lbf/lbm 269 kJ/kg
Efficiency - % >85% isentropic >85% isentropic
Maximum Speed 12,000 rpm 12 000 rpm
Maximum Torque 275,000 lbr-in 31 070 Nm