< Back

The Solar® C61 family of gas compressors is designed for applications with the Taurus™ 70, Mars® 90, Mars 100, Titan™ 130 and Titan 250 gas turbines. These compressors combine high efficiency and wide flow range with a robust design and ease of restaging.

The C61 gas compressor has the latest state-of-the-art technology combined with the experience and reliability that comes with building and installing over 5000 compressors. This compressor is designed in compliance with API 617, a requirement for the severe environments and operating conditions this equipment may encounter.

ISO Performance/Specifications

Units:
Stages 1-10 1-10
Maximum Casing Pressure 3000 psig 20 685 kPag
Maximum Flow 35,000 acfm 991 m3 /min
Maximum Total Head 90,000 ft-lbf/lbm 269 kJ/kg
Efficiency - % >85% isentropic >85% isentropic
Maximum Speed 10,200 rpm 10 200 rpm
Maximum Torque 541,800 lbr-in 61 215 Nm