< Back

Solar’s C65 family of gas compressors are designed for applications with the Mars® 90, Mars 100 and Titan™ 130 gas turbines. These compressors combine high efficiency and wide flow range with a robust design and ease of restaging.

The C65 gas compressor has the latest state-of-the-art technology combined with the experience and reliability that comes with building and installing over 5000 compressors. This compressor is designed in compliance with API 617, a requirement for the severe environments and operating conditions this equipment may encounter.

ISO Performance/Specifications

Units:
Stages 1-2 1-2
Maximum Casing Pressure 1600 psig 11 030 kPag
Maximum Flow 20,000 acfm 680 m3 /min
Maximum Total Head 36,000 ft-lbf/lbm 108 kJ/kg
Efficiency - % >89% isentropic >89% isentropic
Maximum Speed 10,500 rpm 10 500 rpm
Maximum Torque 210,000 lbr-in 23 725 Nm