< Back

The Solar® C75 gas compressor is designed for applications with the Titan™ 130 and Titan 250 gas turbines. This compressor combines high efficiency and wide flow range with a robust design and ease of restaging.

The C75 gas compressor has the latest state-of-the-art technology combined with the experience and reliability that comes with building and installing over 5000 compressors. This compressor is designed in compliance with API 617, a requirement for the severe environments and operating conditions this equipment may encounter.

ISO Performance/Specifications

Units:
Stages 1-3 1-3
Maximum Casing Pressure 2250 psig 15 510 kPag
Maximum Flow 24,000 acfm 679 m3 /min
Maximum Total Head 31,000 ft-lbf/lbm 93 kJ/kg
Efficiency - % >90% isentropic >90% isentropic
Maximum Speed 7000-8856 rpm 7000-8856 rpm
Maximum Torque - -

Production Compressors

The right compressor for your upstream applications. Unmatched high head, high efficiency, and wide flow range.

Learn More

C75 Pipeline Gas Compressors Data Sheet

Learn More