< Back

The Solar® C85 gas compressor is designed for applications with the Titan™ 250 gas turbine. This compressor combines high efficiency and wide flow range with a robust design and ease of restaging.

The C85 gas compressor has the latest state-of-the-art technology combined with the experience and reliability that comes with building and installing over 5000 compressors. This compressor is designed in compliance with API 617, a requirement for the severe environments and operating conditions this equipment may encounter.

ISO Performance/Specifications

Units:
Stages 1-2 1-2
Maximum Casing Pressure 1600 psig 11 030 kPag
Maximum Flow 45,000 acfm 1274 m3/min
Maximum Total Head 36,000 ft-lbf/lbm 108 kJ/kg
Efficiency - % >89% isentropic >89% isentropic
Maximum Speed 7000 rpm 7000 rpm
Maximum Torque 700,000 lbr-in 79 090 Nm