Benefits of Gas Turbines for CHP

On December 2, 2011, EPA proposed changes to the March 2011 Clean Air Act emissions standards for large and small boilers and incinerators that burn solid waste. These standards cover more than 200,000 boilers and incinerators that emit harmful air pollution, including mercury, cadmium, and particle pollution.

Boilers burn natural gas, coal, wood, oil, or other fuel to produce steam. The steam is used to produce electricity or provide heat. Process heaters heat raw or intermediate materials during an industrial process. Boilers and process heaters are used at wide variety of facilities and may stand alone.

If you are operating a Maximum Achievable Control Technology (MACT) impacted boiler, our gas turbines may be a good fit. 
More Information on MACT can be found on the EPA web site at http://www.epa.gov/ttn/atw/boiler/boilerpg.html#TECH

For more information use our Contact Us page and select Power Generation Sales from the Inquiry Direction dropdown. Or if you would like to provide more details about an upcoming project give us your Project Specifications.