Applications

COKE OVEN GAS APPLICATIONS

Coke oven gas, after properly treated, can be used in Solar gas turbines in the following applications:

  • Simple Cycle
  • Combined Cycle
  • Combined Heat and Power (CHP)

Since both electricity and process steam are required in coking plants, gas turbine coke oven gas combined heat and power systems are normally used. The total system efficiency of a gas turbine coke oven gas combined heat and power plant is more than 75%. That means a quicker return on your investment.