Benefits

  •  Reduces Local Air Pollution
  •  Reduces Greenhouse Gas Emissions
  •  Utilizes Renewable Resource
  •  Provides High Quality Exhaust Heat for Processes
  •  Sustainable Power
  •  Low Criteria Emissions
  •  Turns Waste Gas Into Electricity for Self-use or Resale
  •  Qualifies for Renewable Energy Subsidies
  •  High Power Density/small Footprint
  •  5-10% Power Output Increase Over Natural Gas Operation
  •  Flexible Heat to Power Ratio With Ductfired HRSG
  •  Broad Range of Power Module Blocks
  •  Packaged System Reduces Construction Costs
  •  High Reliability and Availability
  •  Low Operational Cost
  •  Lower Maintenance Costs Over Alternative Technologies 
  •  Able to Tolerate Swings in Fuel Quality
  •  Sound Attenuated Package Makes for a Good Neighbor

See Our Service Offerings

 

For more information use our Contact Us page and select Power Generation Sales from the Inquiry Direction dropdown. 
Or if you would like to provide more details about an upcoming project give us your Project Specifications.