Typical Performance

ISO PERFORMANCE

  • Mercury 50 Digester Gas Package 
    - 4.6 Mw, 38.5% Efficiency
    - Gas Consumed Per Hour: 1,175 SCFM
    - Simultaneous Steam Produced: 13,000 Lbs/hr
    - Lowest Emissions Among Conventional Technologies
     
  • Taurus 60 Digester Gas Package 
     - 5.7 MW, 32% Efficiency
     - Gas Consumed Per Hour: 1,747 SCFM
     - Simultaneous Steam Produced: 29,800 Lbs/hr 
     
  • Mars 100 Digester Gas Package 
     11.4 MW, 33% Efficiency
     Gas Consumed Per Hour: 3,294 SCFM
     Simultaneous Steam Produced: 52,000 bs/hr

See Our Complete Product Portfolio

For more information use our Contact Us page and select Power Generation Sales from the Inquiry Direction dropdown. 
Or if you would like to provide more details about an upcoming project give us your Project Specifications.