Pulp & Paper

The Pulp and Paper industry requires typically high amount of power and heat in forms of hot air and/or steam which makes the gas turbine based cogeneration (or CHP: Combined Heat and Power) thee obvious solution for a cleaner, more efficient Pulp and Paper industry.

 

Contact

Global Pulp & Paper Products, Thomas Schulze: +41 91 8511 844, thomas_schulze@solarturbines.com

Tissue Industry - Compañía Manufacturera de Papeles y Cartones (CMPC) Tissue Cogeneration Plant

Tissue Industry - CMPC Tissue Cogeneration Plant

Tissue Industry

The Most Energy Efficient Solution For The Tissue Production

While producing the electricity for the tissue machine, the cogeneration system provides also the hot air and the steam for the drying process.

The gas turbine exhause gases are directed to the Yankee hood to directly dry the tissue and the remaining energy is used in a heat recovery steam generator (HRSG) to generate the steam for the Yankee cylinder. Depending on the grade, natural gas burners can also be turned off in the Yankee hood and the boiler.  The system reaches very high energy efficiency and consequently significant energy cost savings.  

Depending on local conditions, you can reach up to 50% energy cost savings and payback time within 2 years.

Tissue Industry: Installation in Chile
Tissue Industry: Installation in Chile

The Tissue Production Remains Undisturbed

This unique solution is a combination of the performances of the Solar Gas Turbines solutions (electrical power, efficiency and availability) and the experience of Solar Turbines and its partners which enable both high energy savings and undisturbed tissue machine production. 

Solar Turbines has numerous references in Tissue direct drying applications with installations on 6 continents.

Superior Reliability and Availability

The Solar Turbines packages are renowned for their superior reliability and availability backed by a knowledgeable local field presence (50 field service offices worldwide) and a unique Equipment Health Management System (EHM), which is a proactive, technology-based service powered by state of the art InSight Platform™ technology.

 

Tissue Industry: Installation in Italy
Tissue Industry: Installation in Italy

Contact

Want to evaluate your potential savings?  Contact us and we’ll evaluate the cost savings you can achieve with Solar Turbines solutions.

Global Pulp & Paper Products, Thomas Schulze: +41 91 8511 844, thomas_schulze@solarturbines.com

 

 

Tissue Industry: Installation in Chile
Tissue Industry: Installation in Chile

 

Paper Industry

Solar Turbines installed more than 1.6 GWe of equipment in the Paper Industry (Box Board, Container Board, Printing and Writing…), which corresponds to more than 150 plants worldwide. With gas turbines ranging from 2 to 22MW, it is the perfect fit for most of the paper mills due to the typical Heat to power ratio. When switching from coal to gas, it is the perfect solution with efficient power generation and air pollutant reduction.

Paper Industry: Installation in Spain
Paper Industry: Installation in Spain

What is Congeneration in the Pulp & Paper Industry?

In the Pulp and Paper industry, cogeneration can be steam generation, raw material direct drying (sludge, pulp, lime) with Gas Turbines exhaust gases, final product direct drying with exhaust gases (see Tissue below) while producing part or all the plant electrical needs. Solar Turbines is one of the unique power generation suppliers with references in these applications.

Compared to the national grid power generation and heat generation,our Cogeneration/CHP installations typically reduce our customers' carbon foot print.

As a solution provider Solar Turbines can provide you with the gas turbine package to the Cogeneration/CHP plant and even project financing when needed.

Paper Industry: Installation in USA
Paper Industry: Installation in USA

Contact

Want to evaluate your potential savings?  Contact us and we’ll evaluate the cost savings you can achieve with Solar Turbines solutions.

Global Pulp & Paper Products, Thomas Schulze: +41 91 8511 844, thomas_schulze@solarturbines.com