Experiencia en proyectos

Solar Turbines has sold into the digester market since 1982 with more than 100 MW of gas turbine power shipped.

Solar understands the critical nature of wastewater treatment plant operation. We design reliability and maintainability into all our turbine-generator packages. In addition, Solar offers Remote Monitoring and Diagnostics, a system that automatically keeps an eye on your turbine’s operation and health.

The years that have gone by since the first Solar turbine started operating on digester gas have proved the efficacy of this application. For a gas turbine, there is hardly a better use than burning a renewable fuel, producing electricity, and providing the heat needed to create that renewable fuel.

For more information use our Contact Us page and select Power Generation Sales from the Inquiry Direction dropdown. 
Or if you would like to provide more details about an upcoming project give us your Project Specifications.